Door fan 120X38 48VDC high speed Fx12

176F3937

IP21/54, door fan, 120x38mm, fan only, high speed

Product details

Gross weight 0.57 kg
Net weight 0.45 kg
Volume 4.536 l
EAN 5715253145242

Electro Mechanics

Electro Mechanics Door fan

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Recommended spare part
Self-service spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Frame designation FK12
FA12
FB12
Product category Frequency converter,air-cooled
Protection rating IP21/UL Type 1
IP54/UL Type 12

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality