Door fan IP54 DC 80X38 48VDC

176F3936

IP21/54, door fan, 80x38mm, 48VDC, fan only

Product details

Gross weight 0.37 kg
Net weight 0.25 kg
Volume 4.536 l
EAN 5715253143194

Electro Mechanics

Electro Mechanics Door fan

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
302 A
385 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality