CAPACITOR T7 - D1h-D8h

176F3891

CAPACITOR T7 - D1h-D8h

Product details

Gross weight 1037 g
Net weight 920.82 g
Volume 0 l

Capacitors

Capacitors DC bus single cap

SPARE PARTS FC 100 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Spare Part
Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPAREPARTS for FC-321

/Frame Size D1H
/Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
/Voltage Three phase 380-500 VAC
Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality