568A SCR Retrofit Kit - N200T5/N250T5 HO
176F3890
Before ordering this part, please read product note 337 for details.
568A SCR Retrofit Kit - N200T5/N250T5 HO
Before ordering this part, please read product note 337 for details.
568A SCR Retrofit Kit - N200T5/N250T5 HO
Gross weight | 6.16 kg |
Net weight | 5.85 kg |
Volume | 0 l |
EAN | 5715253558257 |
Gross weight | 6.16 kg |
Net weight | 5.85 kg |
Volume | 0 l |
EAN | 5715253558257 |
Power devices | Rectifier SCR |
Power devices | Rectifier SCR |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N160 T4N315 T2N150 T4N250 |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N160 T4N315 T2N150 T4N250 |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N160 T4N315 T2N150 T4N250 |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N160 T4N315 T2N150 T4N250 |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating |
(N200) 200 KW / 300 HP (N250) 250 KW / 350 HP |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating |
(N200) 200 KW / 300 HP (N250) 250 KW / 350 HP |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(N250) 250 KW / 350 HP (N315) 315 KW / 450 HP |
Series | 103 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(N250) 250 KW / 350 HP (N315) 315 KW / 450 HP |
Series | 103 |