FC102-302 Maintenance Pkg D2H,D7H,D8H
176F3886
1 Qty 176F3164 Heatsink Fan DC 172x51 48VDC
1 Qty 176F3165 MIXING FAN DC 40X28 24VDC
1 Qty 176F3169 Door Fan IP21/54 DC 120x38
1 Qty 176F3353 Door Fan Filter
1 Qty 176F3164 Heatsink Fan DC 172x51 48VDC
1 Qty 176F3165 MIXING FAN DC 40X28 24VDC
1 Qty 176F3169 Door Fan IP21/54 DC 120x38
1 Qty 176F3353 Door Fan Filter
Gross weight | 1.98 kg |
Net weight | 1.3 kg |
Volume | 690.625 Zoll2 |
Gross weight | 1.98 kg |
Net weight | 1.3 kg |
Volume | 690.625 Zoll2 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Frame Size |
D7H D8H D2H |
Frame Size |
D7H D8H D2H |
Frame Size |
D7H D8H D2H |
Frame Size |
D7H D8H D2H |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Frame Size |
D7H D8H D2H |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Frame Size |
D7H D8H D2H |