FC102-302 Maintenance Pkg D1H,D5H,D6H
176F3885
1 Qty 176F3164 Heatsink Fan DC 172x51 48VDC
1 Qty 176F3165 MIXING FAN DC 40X28 24VDC
1 Qty 176F3168 Door Fan IP21/54 DC 120x25
1 Qty 176F3353 Door Fan Filter
1 Qty 176F3164 Heatsink Fan DC 172x51 48VDC
1 Qty 176F3165 MIXING FAN DC 40X28 24VDC
1 Qty 176F3168 Door Fan IP21/54 DC 120x25
1 Qty 176F3353 Door Fan Filter
Gross weight | 1.83 kg |
Net weight | 1.15 kg |
Volume | 0.01 m3 |
Gross weight | 1.83 kg |
Net weight | 1.15 kg |
Volume | 0.01 m3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Frame Size |
D5H D6H D1H |
Frame Size |
D5H D6H D1H |
Frame Size |
D5H D6H D1H |
Frame Size |
D5H D6H D1H |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Frame Size |
D5H D6H D1H |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Frame Size |
D5H D6H D1H |
/Frame Size | D1H |
/Frame Size | D1H |