FC102-302 Maintenance Pkg D3h
176F3883
1 Qty 176F3164 Heatsink Fan DC 172x51 48VDC
1 Qty 176F3165 MIXING FAN DC 40X28 24VDC
1 Qty 176F3166 Top Fan IP20 DC 80x25 48VDC
1 Qty 176F3164 Heatsink Fan DC 172x51 48VDC
1 Qty 176F3165 MIXING FAN DC 40X28 24VDC
1 Qty 176F3166 Top Fan IP20 DC 80x25 48VDC
Gross weight | 1.68 kg |
Net weight | 1.02 kg |
Volume | 0.01 m3 |
Gross weight | 1.68 kg |
Net weight | 1.02 kg |
Volume | 0.01 m3 |
Repair Kit | Complete repair kit |
Repair Kit | Complete repair kit |
Frame Size | D3H |
Phase+Mains+Power |
T7N75K T2N55K T7N160 T7N200 T7N110 T7N132 T4N132 T4N110 T7N90K |
Frame Size | D3H |
Phase+Mains+Power |
T7N75K T2N55K T7N160 T7N200 T7N110 T7N132 T4N132 T4N110 T7N90K |
Frame Size | D3H |
Phase+Mains+Power |
T7N75K T2N55K T7N160 T7N200 T7N132 T7N110 T4N132 T4N110 T7N90K |
Frame Size | D3H |
Phase+Mains+Power |
T7N75K T2N55K T7N160 T7N200 T7N132 T7N110 T4N132 T4N110 T7N90K |
DrivePro category |
Maintenance spare part Recommended spare part Self-service spare part Spare Part |
Frame Size | D3H |
Phase+Mains+Power |
T7N75K T2N45K T5N90K T7N160 T7N55K T5N110 T7N132 T7N110 T7N90K |
DrivePro category |
Maintenance spare part Recommended spare part Self-service spare part Spare Part |
Frame Size | D3H |
Phase+Mains+Power |
T7N75K T2N45K T5N90K T7N160 T7N55K T5N110 T7N132 T7N110 T7N90K |
/Frame Size | D3H |
/Power Rating |
(N110) 110 KW / 150 HP (N132) 132 KW / 200 HP |
/Voltage | Three phase 380-500 VAC |
/Frame Size | D3H |
/Power Rating |
(N110) 110 KW / 150 HP (N132) 132 KW / 200 HP |
/Voltage | Three phase 380-500 VAC |