Rectifier SCR/Diode 586A 1600V
176F3860
Before ordering this part, please read product note 337 for details.
Before ordering this part, please read product note 337 for details.
Gross weight | 0.123 kg |
Net weight | 0.123 kg |
Volume | 2.256 dm3 |
EAN | 5715253558240 |
Gross weight | 0.123 kg |
Net weight | 0.123 kg |
Volume | 2.256 dm3 |
EAN | 5715253558240 |
Power devices | Rectifier SCR |
Power devices | Rectifier SCR |
Frame Size |
D2n D7H D8H D3H D4H D1H D2H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N160 T4N315 T4N250 T2N150 |
Frame Size |
D2n D7H D8H D3H D4H D1H D2H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N160 T4N315 T4N250 T2N150 |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC (5) 380 - 500 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N160 T4N315 T5N250 T4N250 T2N150 T5N315 |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage |
(2) 200 - 240 VAC (4) 380 - 480 VAC (5) 380 - 500 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T2N160 T4N315 T5N250 T4N250 T2N150 T5N315 |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T5N200 T5N250 T2N150 T2N110 |
Frame Size |
D2n D7H D8H D4H D2H |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Phase+Mains+Power |
T5N200 T5N250 T2N150 T2N110 |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(N250) 250 KW / 350 HP (N315) 315 KW / 450 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating |
(N250) 250 KW / 350 HP (N315) 315 KW / 450 HP |
Frame Size | J9 |
Series | (360) 360 |
Frame Size | J9 |
Series | (360) 360 |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |