Rectifier SCR/Diode 320A 1600V

176F3859

Please refer to Product Note 337 before ordering to ensure correct parts
are ordered.

Product details

Gross weight 2 g
Net weight 2 g
Volume 2.256 dm3

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2N110
T4N200
T2N90K

SPARE PARTS FC 200 SERIES

Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T5N200
T2N110
T4N200
T2N90K

SPARE PARTS FC 300 SERIES

Frame Size D2n
D7H
D8H
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power T2N75K
T5N160
T2N90K

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4P250L2
T4P250N4
T4N250H4
T4P250N2
T4N250H2
T4P250H2
T4P250L4
T4N200H4
T4P250H6
T4N200H2
T4P250H4

SPARE PARTS FC 360 SERIES

Frame Size J8
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 385 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product group iC7-60

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality