Busbar, motor, V, E2h, E4h, Fx12

176F3846

Busbar, connects C/T bar to right angle bar

Product details

Gross weight 0.77 kg
Net weight 0.65 kg
Volume 4.536 l
EAN 5715253145815

Connections

Connections Busbar output

SPARE PARTS FC 100 SERIES

Frame Size E4H
E2H

SPARE PARTS FC 200 SERIES

Frame Size E4H
E2H

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size E4H
E2H

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 893 A
1000 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality