Product details

Gross weight 2.24 kg
Net weight 1.972 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
D7H
DA2
D8H
DB2
D5H
DA4
D6H
DB4
D3H
D4H
D1H
D2H
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
D7H
DA2
D8H
DB2
D5H
DA4
D6H
DB4
D3H
D4H
D1H
D2H
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size D1n
D2n
Da2
D7H
Db2
D8H
Da4
D5H
Db4
D6H
D3H
D4H
D1H
D2H
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality