Busbar DC pos,DC.ind-capB N400, Fx11

176F3789

Connects DC coil - input to cap bank, right side

Product details

Gross weight 3.85 kg
Net weight 3.35 kg
Volume 39.312 l
EAN 5715253145679

Connections

Connections Busbar output

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size E3H
E1H

SPARE PARTS FC 200 SERIES

Frame Size E3H
E1H

SPARE PARTS FC 300 SERIES

Frame Size E3H
E1H

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 799 A
658 A
736 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality