DC Link Coil small Dh Frame 122uH

176F3545

DC Link Coil small Dh Frame 122uH

Product details

Gross weight 18.9 kg
Net weight 18 kg
Volume 0.173 m3

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T4N160
T2N75K

SPARE PARTS FC 200 SERIES

Frame Size D1n
D5H
D6H
D3H
D1H
Phase (T) Three phase
Phase+Mains+Power T4N160
T2N75K
T5N160

SPARE PARTS FC 300 SERIES

Frame Size D1n
D5H
D6H
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power T2N55K
T5N132

SPARE PARTS FC 101 SERIES

Power Rating (N160) 160 KW / 250 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 322 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H132
Q160
Power Size 132 KW / 200 HP
160 KW / 250 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality