Product details

Gross weight 0.34 kg
Net weight 0.34 kg
Volume 4.638 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Gatedrive card

SPARE PARTS FC 100 SERIES

Coating PCB Coated PCB + Ruggedised
Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N400) 400 KW / 550 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Coating PCB Coated PCB + Ruggedised
DrivePro category Suitcase spare part
Spare Part
Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N400) 400 KW / 550 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

/Coating PCB (R)Coated PCB 3C3 + Ruggedised
Frame Size D7H
D8H
F3D
D5H
F4D
D6H
F1D
D3H
F2D
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power+RFI T7N250H2
T7P710DE
T7N132H2
T7N110H2
T7N160H2
T7P710DG
T7N200H2
T7P710D2
T7N55KH2
T7N90KH2
T7N315H2
T7N75KH2

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB 3C3 + Ruggedised
Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N400) 400 KW / 550 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N160) 160 KW / 250 HP
(N75K) 75 KW / 100 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

Coating PCB Coated PCB 3C3 + Ruggedised
Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N90K) 90 KW / 125 HP
(N400) 400 KW / 550 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPAREPARTS for FC-321

/Frame Size D1H
D2H
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality