Product details

Gross weight 0.85 kg
Net weight 0.85 kg
Volume 14.267 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

/Coating PCB (R)Coated PCB 3C3 + Ruggedised
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Power Rating (N90K) 90 KW / 125 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality