Product details

Gross weight 1 kg
Net weight 1 kg
Volume 14.733 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Coating PCB Coated PCB + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 200 SERIES

Coating PCB Coated PCB + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 300 SERIES

/Coating PCB (R)Coated PCB 3C3 + Ruggedised
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB 3C3 + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 322 SERIES

Coating PCB Coated PCB 3C3 + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Power Rating (N90K) 90 KW / 125 HP
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality