Power Card Rugged NO 110kW 525-690V

176F3496

Power Card Rugged NO 110kW 525-690V

Product details

Gross weight 1.13 kg
Net weight 1.13 kg
Volume 0.142 hl

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Coating PCB Coated PCB + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

SPARE PARTS FC 200 SERIES

Coating PCB Coated PCB + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

SPARE PARTS FC 300 SERIES

/Coating PCB (R)Coated PCB 3C3 + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB 3C3 + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

SPARE PARTS FC 322 SERIES

Coating PCB Coated PCB 3C3 + Ruggedised
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Power Rating (P75K) 75 KW / 100 HP
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality