Product details

Gross weight 1.5 kg
Net weight 1.5 kg
Volume 14.683 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Coating PCB Coated PCB + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP

SPARE PARTS FC 200 SERIES

Coating PCB Coated PCB + Ruggedised
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP

SPARE PARTS FC 300 SERIES

/Coating PCB (R)Coated PCB 3C3 + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB 3C3 + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP

SPARE PARTS FC 322 SERIES

Coating PCB Coated PCB 3C3 + Ruggedised
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Power Rating (N55K) 55 KW / 75 HP
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality