Product details

Gross weight 12 kg
Net weight 12 kg
Volume 0.795 hl

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Frame Size D7H
D8H
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315
Power Rating (N160) 160 KW / 250 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D7H
D8H
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase (T) Three phase
Phase+Mains+Power T2N160
T4N315

SPARE PARTS FC 300 SERIES

/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
DrivePro category Suitcase spare part
Spare Part
Phase (T) Three phase
Phase+Mains+Power T5N250
T2N150

SPARE PARTS FC 103 SERIES

/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Frame Size D7H
D8H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality