Product details

Gross weight 8 kg
Net weight 8 kg
Volume 0.829 hl

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power T4N160
T2N90K
Power Rating (N90K) 90 KW / 125 HP
(N160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D5H
D6H
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase (T) Three phase
Phase+Mains+Power T4N160
T2N90K

SPARE PARTS FC 300 SERIES

/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Frame Size D5H
D6H
Phase (T) Three phase
Phase+Mains+Power T5N132
T2N75K

SPARE PARTS FC 103 SERIES

/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Frame Size D5H
D6H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality