Product details

Gross weight 2.6 kg
Net weight 2.6 kg
Volume 11.088 l
EAN 5715253143408

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D5H
D6H
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

/Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(E) Disconnect+Contactor+Fuse
(5) Disconnect + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Frame Size D5H
D6H
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

/Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(E) Disconnect+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
DrivePro category Suitcase spare part
Spare Part
Frame Size D5H
D6H
Phase (T) Three phase

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(E) Disconnect+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(8) Disconnect + Loadsharing
Phase (T) Three phase

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 206 A
245 A
302 A
385 A
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality