Bus Bar Assembly CAP Bank 690V D2h/D4h

176F3432

To be used on the following frame sizes

D-frame: Drives produced before week 23, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H238)

Product details

Gross weight 5 kg
Net weight 5 kg
Volume 0.413 hl
EAN 5710107598403

Connections

Connections Busbar for capacitor bank

SPARE PARTS FC 100 SERIES

Frame Size DA2
D7H
DB2
D8H
DA4
DB4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D7H
DA2
D8H
DB2
DA4
DB4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D7H
Da2
D8H
Db2
Da4
Db4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPAREPARTS for FC-321

/Frame Size D1H
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality