Bus Bar Assembly CAP Bank 690V D1h/D3h

176F3430

To be used on the following frame sizes

D-frame: Drives produced before week 23, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H238)

Product details

Gross weight 0.5 kg
Net weight 0.5 kg
Volume 0.128 hl
EAN 5710107598410

Connections

Connections Busbar for capacitor bank

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Mains Option Mains Disconnect + Fuse
/Power Rating (N55K) 55 KW / 75 HP
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality