DC Bus CAP T7 drive Single in housing

176F3428

To be used on the following frame sizes

D-frame: Drives produced before week 23, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H238)

Product details

Gross weight 0.86 kg
Net weight 0.86 kg
Volume 2.242 dm3
EAN 5710107598434

Capacitors

Capacitors DC bus single cap

SPARE PARTS FC 100 SERIES

Frame Size DA2
D7H
DB2
D8H
DA4
D5H
DB4
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size DA2
D7H
DB2
D8H
DA4
D5H
DB4
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Spare Part
Frame Size D7H
Da2
D8H
Db2
D5H
Da4
D6H
Db4
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (7) 525 - 690 VAC *

SPAREPARTS for FC-321

/Frame Size D4H
D1H
/Voltage Three phase 380-500 VAC
Three phase 525-600 VAC
Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality