IGBT snubber cap 1250V 1.0uF wide mount

176F3427

IGBT snubber cap, mounts on brake IGBT modules

Product details

Gross weight 0.15 kg
Net weight 0.05 kg
Volume 0.819 l
EAN 5710107598441

Capacitors

Capacitors Snubber

SPARE PARTS FC 100 SERIES

Frame Size DA2
D7H
DB2
D8H
DA4
DB4
E4H
D4H
E2H
D2H
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size DA2
D7H
D8H
DB2
DA4
DB4
E4H
D4H
E2H
D2H
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D7H
Da2
D8H
Db2
Da4
Db4
E4H
D4H
E2H
D2H
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
E4H
D4H
E2H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 893 A
1260 A
1120 A
1000 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

SPAREPARTS for FC-321

/Frame Size D3H
D1H
D2H
/Power Rating (N132) 132 KW / 200 HP
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality