Rectifier SCR/Diode 429amp T7 drive

176F3426

Rectifier SCR/Diode 429amp T7 drive

Product details

Gross weight 1.5 kg
Net weight 1.5 kg
Volume 2.35 dm3
EAN 5710107598458

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Frame Size D7H
DB2
D8H
DA4
DB4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N630) 630 KW / 900 HP
(N400) 400 KW / 550 HP
(N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N1M2) 1.2 MW / 1600 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP

SPARE PARTS FC 200 SERIES

Frame Size D7H
DB2
D8H
DA4
DB4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N630) 630 KW / 900 HP
(N400) 400 KW / 550 HP
(N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N1M2) 1.2 MW / 1600 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP

SPARE PARTS FC 300 SERIES

Frame Size D7H
D8H
Db2
Da4
Db4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N1M0) 1.0 MW / 1350 HP
(N400) 400 KW / 550 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N250) 250 KW / 350 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
RFI Hardware (P) P-type
(H) H-type

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality