Product details

Gross weight 0.815 kg
Net weight 0.782 kg
Volume 4.694 dm3
EAN 5710107598465

Power Devices

Power devices IGBT dual

SPARE PARTS FC 100 SERIES

Frame Size D7H
DA2
D8H
DB2
DA4
DB4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N630) 630 KW / 900 HP
(N400) 400 KW / 550 HP
(N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP
(N560) 560 KW / 750 HP
(N250) 250 KW / 350 HP
(N710) 710 KW / 1000 HP
(N1M2) 1.2 MW / 1600 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D7H
DA2
D8H
DB2
DA4
DB4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N630) 630 KW / 900 HP
(N400) 400 KW / 550 HP
(N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP
(N560) 560 KW / 750 HP
(N250) 250 KW / 350 HP
(N710) 710 KW / 1000 HP
(N1M2) 1.2 MW / 1600 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP

SPARE PARTS FC 300 SERIES

Frame Size Da2
D7H
Db2
D8H
Da4
Db4
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N630) 630 KW / 900 HP
(N355) 355 KW / 500 HP
(N1M0) 1.0 MW / 1350 HP
(N400) 400 KW / 550 HP
(N500) 500 KW / 650 HP
(P232) 232 KW / 310 HP
(N560) 560 KW / 750 HP
(N232) 232 KW / 310 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N900) 900 KW / 1250 HP
(N250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality