Product details

Gross weight 1.16 kg
Net weight 1.16 kg
Volume 4.523 dm3
EAN 5710107598472

Power Devices

Power devices IGBT dual

SPARE PARTS FC 100 SERIES

Frame Size D7H
DB2
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Frame Size D7H
DB2
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

Frame Size D7H
Db2
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality