Product details

Gross weight 2 kg
Net weight 2 kg
Volume 0.048 hl
EAN 5710107598489

Power Devices

Power devices IGBT dual

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P165) 165 KW / 220 HP
(N132) 132 KW / 200 HP
(N165) 165 KW / 220 HP

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 322 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Power Rating (N90K) 90 KW / 125 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality