IGBT Dual Module 300amp T7 Drive

176F3422

IGBT Dual Module 300amp T7 Drive

Product details

Gross weight 0.7 kg
Net weight 0.7 kg
Volume 4.542 dm3
EAN 5710107598496

Power Devices

Power devices IGBT dual

SPARE PARTS FC 100 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 200 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 300 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N55K) 55 KW / 75 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N132) 132 KW / 200 HP
(N110) 110 KW / 150 HP
(N75K) 75 KW / 100 HP

SPARE PARTS FC 322 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP
(N110) 110 KW / 150 HP
(N132) 132 KW / 200 HP
(N75K) 75 KW / 100 HP

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Power Rating (N110) 110 KW / 150 HP
(N75K) 75 KW / 100 HP
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality