RFI card D1h-D8h, Fx09, Fx10

176F3387

Circuit board in the RFI filter

Product details

Gross weight 0.52 kg
Net weight 0.4 kg
Volume 4.536 l
EAN 5710107598809

Printed Circuit Board (PCA)

Printed Circuit Assemblies RFI card

SPARE PARTS FC 100 SERIES

Frame Size D7H
DA2
D8H
DB2
D5H
DA4
D6H
DB4
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1
(H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Frame Size DA2
D7H
DB2
D8H
DA4
D5H
DB4
D6H
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1
(H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Frame Size D7H
Da2
D8H
Db2
D5H
Da4
D6H
Db4
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1
(H4) RFI class A1 (C2)

SPARE PARTS FC 101 SERIES

/Frame Size H14
H13
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 360 SERIES

Frame Size J8
J9
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 480 A
206 A
245 A
588 A
302 A
385 A
395 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality