Busbar Current Sensor D2h/D4h - 500A

176F3385

For use on drives produced in week 2, 2016 or earlier.

Product details

Gross weight 1.5 kg
Net weight 1.2 kg
Volume 0 l
EAN 5710107598823

Connections

Connections Busbar for current transducer

SPARE PARTS FC 100 SERIES

Frame Size D2n
DA2
D7H
DB2
D8H
DA4
DB4
D4H
D2H

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size D2n
DA2
D7H
DB2
D8H
DA4
DB4
D4H
D2H

SPARE PARTS FC 300 SERIES

Frame Size D2n
D7H
Da2
D8H
Db2
Da4
Db4
D4H
D2H

SPARE PARTS FC 101 SERIES

/Frame Size H14
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H

SPARE PARTS FC 360 SERIES

Frame Size J9
Series (360) 360

SPAREPARTS for FC-321

/Frame Size D4H
D2H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality