Product details

Gross weight 2 kg
Net weight 2 kg
Volume 4.536 l
EAN 5710107599028

Power Devices

Power devices IGBT dual

SPARE PARTS FC 100 SERIES

Frame Size D2n
D7H
DA2
D8H
DB2
DA4
DB4
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4N800P2
T4N800P4
T4N710P8
T4N710P6
T4N250H4
T4N710P4
T4N250H2
T4N710P2
T4N630P2
T4N630P4
T4N400P6
T4N250N2
T4N630P6
T4N400P8
T4N630P8
T4N800P6
T4N400P2
T4N800P8
T4N400P4
T4N250N4
T4N355P4
T4N355P6
T4N355P8
T2N160H2
T2N160H4
T4N500P4
T4N315N4
T4N500P2
T4N315N2
T4N500P8
T4N500P6
T4N355P2
T4N450P6
T4N450P4
T4N315H4
T4N450P2
T4N315H2
T2N150H4
T4N1M0P8
T2N150H2
T4N1M0P6
T4N1M0P4
T4N450P8
T4N1M0P2

SPARE PARTS FC 200 SERIES

Frame Size D2n
D7H
DA2
D8H
DB2
DA4
DB4
D3H
D4H
D1H
D2H
Phase (T) Three phase
Phase+Mains+Power+RFI T4N800P2
T4N800P4
T5N250H2
T4N710P8
T4N710P6
T4N250H4
T4N710P4
T4N250H2
T4N710P2
T4N630P2
T4N630P4
T4N400P6
T4N250N2
T4N630P6
T4N400P8
T4N630P8
T4N800P6
T4N400P2
T4N800P8
T4N400P4
T4N250N4
T4N355P4
T4N355P6
T4N355P8
T2N160H2
T2N160H4
T4N500P4
T4N315N4
T4N500P2
T4N315N2
T4N500P8
T4N500P6
T4N355P2
T4N450P6
T4N450P4
T4N315H4
T4N450P2
T4N315H2
T2N150H4
T4N1M0P8
T2N150H2
T4N1M0P6
T4N1M0P4
T4N450P8
T4N1M0P2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D2n
D7H
Da2
D8H
Db2
Da4
Db4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T5N315P2
T5N355P8
T5N560P8
T5N315P4
T5N355P6
T5N560P6
T5N250N2
T5N355P4
T5N250N4
T5N355P2
T5N710P4
T5N710P6
T5N250H2
T5N250H4
T5N560P4
T5N710P2
T5N560P2
T5N200H4
T5N200H2
T5N450P6
T5N710P8
T5N200N4
T5N450P8
T5N200N2
T5N450P2
T5N450P4
T5N315P6
T5N315P8
T5N800P8
T5N800P6
T5N400P4
T2N110H4
T5N400P2
T5N400P8
T5N400P6
T2N110H2
T2N150H4
T5N630P8
T2N150H2
T5N630P6
T5N630P4
T5N800P4
T5N630P2
T5N800P2
Power Rating (N200) 200 KW / 300 HP
(N355) 355 KW / 500 HP
(N630) 630 KW / 900 HP
(N400) 400 KW / 550 HP
(N262) 262 KW / 349 HP
(N450) 450 KW / 600 HP
(N560) 560 KW / 750 HP
(N110) 110 KW / 150 HP
(N710) 710 KW / 1000 HP
(N315) 315 KW / 450 HP
(N800) 800 KW / 1200 HP
(N150) 150 KW / 215 HP
(N250) 250 KW / 350 HP

SPARE PARTS FC 101 SERIES

Power Rating (N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N250) 250 KW / 350 HP
(N315) 315 KW / 450 HP

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size H160
Q315
H250
Q250
H200
Power Size 200 KW / 300 HP
315 KW / 450 HP
250 KW / 350 HP
Series (360) 360

SPAREPARTS for FC-321

/Frame Size D4H
D2H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality