Bus Bar IGBT AC output D1h/D3h
176F3341
This part is going obsolete, please read content of Product Note 392 to
select and order proper upgrade kit.
This part is going obsolete, please read content of Product Note 392 to
select and order proper upgrade kit.
Gross weight | 0.46 kg |
Net weight | 0.46 kg |
Volume | 2.35 dm3 |
EAN | 5710107599264 |
Gross weight | 0.46 kg |
Net weight | 0.46 kg |
Volume | 2.35 dm3 |
EAN | 5710107599264 |
Connections | Busbar IGBT |
Connections | Busbar IGBT |
Frame Size |
D1n D5H D6H D3H D1H |
Phase | (T) Three phase |
Frame Size |
D1n D5H D6H D3H D1H |
Phase | (T) Three phase |
Frame Size |
D1n D5H D6H D3H D1H |
Phase | (T) Three phase |
Frame Size |
D1n D5H D6H D3H D1H |
Phase | (T) Three phase |
Frame Size |
D1n D5H D6H D3H D1H |
Phase | (T) Three phase |
Frame Size |
D1n D5H D6H D3H D1H |
Phase | (T) Three phase |
/Frame Size | H13 |
Series | (111) HVAC Basic - Cascade |
/Frame Size | H13 |
Series | (111) HVAC Basic - Cascade |
Frame Size |
D5H D6H D3H D1H |
Phase | (T) Three phase |
Frame Size |
D5H D6H D3H D1H |
Phase | (T) Three phase |
DrivePro category | Spare Part |
Frame Size |
D5H D6H D3H D1H |
DrivePro category | Spare Part |
Frame Size |
D5H D6H D3H D1H |
/Frame Size |
D3H D1H |
/Frame Size |
D3H D1H |