Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (3) Mains Disconnect + Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2P30K
T4P55K
T4P45K
T4P75K
T2P45K
T2P22K
T6P55K
T2P37K
T6P75K
T6P90K
T1P30K
T1P22K
T1P45K
T1P37K
T4P90K
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (3) Mains Disconnect + Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2P30K
T4P55K
T4P45K
T2P45K
T4P75K
T2P22K
T6P55K
T2P37K
T6P75K
T6P90K
T1P30K
T1P22K
T1P45K
T1P37K
T4P90K
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Enclosure (S21) Std panel IP21/ Type 1
Mains Option (3) Mains Disconnect + Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2P30K
T2P22K
T6P55K
T2P37K
T6P45K
T6P75K
T2P18K
T1P30K
T1P22K
T5P75K
T1P37K
T5P55K
T5P45K
T1P18K
Power Rating (P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (3) Mains Disconnect + Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2P30K
T4P55K
T4P45K
T4P75K
T2P45K
T2P22K
T6P55K
T2P37K
T6P75K
T6P90K
T1P30K
T1P22K
T1P45K
T1P37K
T4P90K
Power Rating 90 KW / 125 HP
37 KW / 50 HP
75 KW / 100 HP
30 KW / 40 HP
55 KW / 75 HP
22 KW / 30 HP
45 KW / 60 HP

SPARE PARTS FC 322 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (3) Mains Disconnect + Fuse
Mains Voltage (1) 200 - 208 VAC
(2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power T2P30K
T4P55K
T4P45K
T4P75K
T2P45K
T2P22K
T6P55K
T2P37K
T6P75K
T6P90K
T1P30K
T1P22K
T1P45K
T1P37K
T4P90K
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP

SPAREPARTS for FC-321

Mains Option Mains Disconnect + Fuse
Power Rating (P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
(N55K) 55 KW / 75 HP
(P30K) 30 KW / 40 HP
(N75K) 75 KW / 100 HP
(P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP
Voltage Three phase 380-500 VAC
Three phase 525-600 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality