Current scaling board 4.22 ohm

176F3158

Installs on the power board

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
Volume 0.819 l
EAN 5710107601004

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

SPARE PARTS FC 100 SERIES

Frame Size DA2
D7H
DB2
D8H
DA4
DB4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4N800P2
T4N800P4
T2N160H2
T2N160H4
T4N500P4
T4N315N4
T4N500P2
T4N315N2
T4N500P8
T4N500P6
T4N450P6
T4N450P4
T4N315H4
T4N450P2
T4N315H2
T4N1M0P8
T4N1M0P6
T4N800P6
T4N1M0P4
T4N800P8
T4N450P8
T4N1M0P2

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D7H
DA2
D8H
DB2
DA4
DB4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T4N800P2
T4N800P4
T2N160H2
T2N160H4
T4N500P4
T4N315N4
T4N500P2
T4N315N2
T4N500P8
T4N500P6
T4N450P6
T4N450P4
T4N315H4
T4N450P2
T4N315H2
T4N1M0P8
T4N1M0P6
T4N800P6
T4N1M0P4
T4N800P8
T4N450P8
T4N1M0P2

SPARE PARTS FC 300 SERIES

Frame Size D7H
Da2
D8H
Db2
Da4
Db4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Phase+Mains+Power+RFI T5N800P8
T5N800P6
T5N250N2
T5N250N4
T5N710P4
T5N710P6
T5N250H2
T5N250H4
T5N710P2
T5N400P4
T5N400P2
T5N710P8
T5N450P6
T5N400P8
T5N450P8
T5N400P6
T2N150H4
T5N450P2
T2N150H2
T5N450P4
T5N800P4
T5N800P2

SPARE PARTS FC 101 SERIES

Power Rating (N315) 315 KW / 450 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D4H
D2H
Phase+Mains+Power T4N315

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Phase+Mains+Power T4N315

SPARE PARTS FC 360 SERIES

Power Normal Overload
High Overload
Power + Power_Size Q315
H250
Power Size 315 KW / 450 HP
250 KW / 350 HP
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Current rating 588 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality