Power Card NO 160kW 525-690V

176F3147

Buy for D-frame drives built before Week 9 (2/27) 2023

Product details

Gross weight 1.09 kg
Net weight 1.09 kg
Volume 13.958 dm3
EAN 5710107601110

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

/Coating PCB (C) Coated PCB
(X) Not coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB
Not coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 322 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N160) 160 KW / 250 HP

SPAREPARTS for FC-321

/Power Rating (N110) 110 KW / 150 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality