Product details

Gross weight 1.1 kg
Net weight 0.9 kg
Volume 14.625 l
EAN 5710107601172

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

/Coating PCB (C) Coated PCB
(X) Not coated PCB
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (5) 380 - 500 VAC
Power Rating (N110) 110 KW / 150 HP

SPAREPARTS for FC-321

/Frame Size D4H
D1H
/Power Rating (N90K) 90 KW / 125 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality