Product details

Gross weight 1.11 kg
Net weight 1.11 kg
Volume 0.137 hl
EAN 5710107601196

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N315) 315 KW / 450 HP

SPARE PARTS FC 200 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N315) 315 KW / 450 HP

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB
Not coated PCB
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N315) 315 KW / 450 HP

SPARE PARTS FC 322 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N315) 315 KW / 450 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality