Product details

Gross weight 1.07 kg
Net weight 0.85 kg
Volume 13.163 dm3
EAN 5710107601226

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB
Not coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N160) 160 KW / 250 HP

SPARE PARTS FC 322 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N160) 160 KW / 250 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality