Power Card NO 132kW 380-480V

176F3135

Power Card No. 132kW 380-480V

Product details

Gross weight 1.07 kg
Net weight 0.85 kg
Volume 14.157 dm3
EAN 5710107601233

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 200 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 103 SERIES

/Coating PCB Coated PCB
Not coated PCB
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 322 SERIES

Coating PCB (C) Coated PCB
(X) Not Coated PCB
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (4) 380 - 480 VAC
Power Rating (N132) 132 KW / 200 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality