Product details

Gross weight 1.2 kg
Net weight 1.2 kg
Volume 4.992 dm3
EAN 5710107601370

Connections

Connections Busbar IGBT

SPARE PARTS FC 100 SERIES

Frame Size E9
F18
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P710) 710 KW / 1000 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 200 SERIES

Frame Size E9
F18
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P710) 710 KW / 1000 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 300 SERIES

Frame Size E9
F18
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P630) 630 KW / 900 HP
(P250) 250 KW / 350 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS AAF SERIES

Current Rating (A250) 250Amp correction
(A400) 400Amp correction
(A310) 310Amp correction
Frame Size (E1) E1-Frane
Mains Voltage (4) 380-480 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size E9
F18
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 500 KW / 650 HP
400 KW / 550 HP
315 KW / 450 HP
710 KW / 1000 HP
355 KW / 500 HP
630 KW / 900 HP
450 KW / 600 HP
560 KW / 750 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 322 SERIES

Frame Size E9
F18
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P500) 500 KW / 650 HP
(P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P355) 355 KW / 500 HP
(P560) 560 KW / 750 HP
(P450) 450 KW / 600 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality