Product details

Gross weight 1 kg
Net weight 1 kg
Volume 8.03 dm3
EAN 5710107601387

Connections

Connections Busbar IGBT

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size D1n
D2n
D13
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(P160) 160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
D13
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(P160) 160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 300 SERIES

Frame Size D1n
D2n
D13
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(P132) 132 KW / 200 HP
(N132) 132 KW / 200 HP
(P200) 200 KW / 300 HP
(N160) 160 KW / 250 HP
(P160) 160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS AAF SERIES

Current Rating (A190) 190Amp correction
Frame Size (D14) D14-Frame
Mains Voltage (4) 380-480 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D13
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
200 KW / 300 HP
250 KW / 350 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 322 SERIES

Frame Size D13
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(P160) 160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality