Product details

Gross weight 0.8 kg
Net weight 0.8 kg
Volume 7.758 dm3
EAN 5710107601394

Electro Mechanics

Electro Mechanics Contactor

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
D13
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(P160) 160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size D1n
D2n
D13
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(P160) 160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 300 SERIES

Frame Size D1n
D2n
D13
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(P132) 132 KW / 200 HP
(N132) 132 KW / 200 HP
(P200) 200 KW / 300 HP
(N160) 160 KW / 250 HP
(P160) 160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS AAF SERIES

Current Rating (A190) 190Amp correction
Frame Size (D14) D14-Frame
Mains Voltage (4) 380-480 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size D13
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
200 KW / 300 HP
250 KW / 350 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 322 SERIES

Frame Size D13
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
(N160) 160 KW / 250 HP
(N250) 250 KW / 350 HP
(P160) 160 KW / 250 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality