Product details

Gross weight 10.25 kg
Net weight 9.45 kg
Volume 0.852 hl
EAN 5710107601400

Capacitors

Capacitors DC bus, DC main bank

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (5) 380 - 500 VAC
Power Rating (P500) 500 KW / 650 HP
(P630) 630 KW / 900 HP
(P450) 450 KW / 600 HP
(P560) 560 KW / 750 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS AAF SERIES

Current Rating (A400) 400Amp correction
VLT Series (006) 006

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Power Rating 500 KW / 650 HP
710 KW / 1000 HP
630 KW / 900 HP
560 KW / 750 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality