Product details

Gross weight 1348 g
Net weight 788 g
Volume 0.148 hl
EAN 5710107601455

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P1M4) 1.4 MW / 1900 HP
RFI Hardware (B) B-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality