Product details

Gross weight 0.5 kg
Net weight 0.05 kg
Volume 2.319 dm3
EAN 5710107602957

Electro Mechanics

Electro Mechanics Fast acting fuse

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T7P1M4
T7P1M2
T4P1M0
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P1M4) 1.4 MW / 1900 HP
(P800) 800 KW / 1200 HP
RFI Filter (B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T7P1M4
T7P1M2
T4P1M0
Power Rating (P1M0) 1.0 MW / 1350 HP
(P1M2) 1.2 MW / 1600 HP
(P800) 800 KW / 1200 HP
(P1M4) 1.4 MW / 1900 HP
RFI Filter (B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T5P710
T7P1M0
T7P1M4
T7P1M2
T5P800
T7P900
Power Rating (P1M0) 1.0 MW / 1350 HP
(P710) 710 KW / 1000 HP
(P1M2) 1.2 MW / 1600 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
(P1M4) 1.4 MW / 1900 HP
RFI Filter (B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
(3) Mains Disconnect + Fuse
(4) Mains Contactor + Fuse
(5) Disconnect + Fuse + Load
(6) Contactor + Fuse + Load
(7) Fuse
(Y) Disconnect+Fuse+Top Entry
(Z) CirBreaker +Fuse+Top Entry
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P800
T7P1M0
T7P1M4
T7P1M2
T4P1M0
Power Rating 1.0 MW / 1350 HP
1.2 MW / 1600 HP
1.4 MW / 1900 HP
800 KW / 1200 HP
RFI Filter (B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality