Product details

Gross weight 74 kg
Net weight 65 kg
Volume 0 l
EAN 5710107603008

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (100) 100
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Display (DL) Local Control Panel (LCP)
DrivePro category Suitcase spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (125) 125
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Display (DL) Local Control Panel (LCP)
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (125) 125
RFI Filter (R0) Without filter (No EMC)
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality