Product details

Gross weight 0.696 kg
Net weight 0.696 kg
Volume 0 l
EAN 5710107585960

Capacitors

Capacitors DC bus single cap

SPARE PARTS VLT 5000 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Enclosure Class (N1) IP20 NEMA 1
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (032) 032
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Class (N1) IP20 NEMA 1
Enclosure Type (C) Compact
Hardware Configuration (ST) Standard
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (042) 042
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Class (N1) IP20 NEMA 1
Enclosure Type (C) Compact
Hardware Configuration (ST) Standard
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (042) 042
RFI Filter (R0) Without filter (No EMC)
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality