Product details

Gross weight 0.45 kg
Net weight 0.4 kg
Volume 3.822 l
EAN 5710107586059

Printed Circuit Board (PCA)

Printed Circuit Assemblies Repair kit transducer

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (062) 062
(052) 052
RFI Filter (R0) Without filter (No EMC)
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (072) 072
(062) 062
RFI Filter (R0) Without filter (No EMC)
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Mains Voltage U(in) (6) 525-600V AC
Phase (T) Three Phases
Power rating (072) 072
(062) 062
RFI Filter (R0) Without filter (No EMC)
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality